1.1 tinyAVR® 0-Series
The figure below shows the tinyAVR® 0-series, laying out pin count variants and memory sizes:
- Vertical migration is possible without code modification, as these devices are fully pin- and feature compatible.
- Horizontal migration to the left reduces the pin count and therefore the available features.
Devices with different Flash memory size typically also have different SRAM and EEPROM.