1.3 megaAVR® 0-Series
Figure 1-3 shows the feature compatible devices in the megaAVR® device family, including pinout variants and memory variants.
- Vertical migration is possible without code modification, as these devices are fully pin and feature compatible.
- Horizontal migration to the left reduces the pin count and therefore the available features.
Devices with different Flash memory size typically also have different SRAM and EEPROM.