2 Conclusion
Conditioning a digital input to reduce or eliminate glitches does not have to be difficult. Using the Configurable Logic Cell already available on PIC16F18076 microcontroller (and many other Microchip microcontrollers), it’s easy to implement the extra processing without increasing the application’s part count. In the process, you can make the application more reliable with very little extra effort.