| 1 | C201 | GRM31CR61E226KE15L | Murata | 22 uF | Ceramic capacitor, SMD 1206, X5R, 25V, 10% |
| 1 | C202 | GRM21BR61E225KA12L | Murata | 2.2 uF | Ceramic capacitor, SMD 0805, X5R, 25V, 10%, (de20024) |
| 2 | C203, C204 | GRM21BR61E475KA12L | Murata | 4.7 uF | Ceramic capacitor, SMD 0805, X5R, 25V, ±10 % |
| 5 | C205, C210, C211, C218, C219 | 0603YD105KAT2A | AVX | 1 uF | CAP CER 1UF 16V 10% X5R 0603 |
| 7 | C206, C207, C212, C214, C216, C217, C220 | CGA2B3X7R1H104K | tdk | 0.1 uF | CAP CER 0.1UF 50V 10% X7R 0402 |
| 1 | C208 | 2238 587 15632 | PHYCOMP | 4.7 nF | Ceramic capacitor, SMD 0402, X7R, 25V, +/-10% (de35287) |
| 1 | C209 | EMK325ABJ107MM-T | Taiyo Yuden | 100 uF | Ceramic capacitor, SMD 1210, X5R, 16V, 20% |
| 4 | C213, C215, C401, C402 | 0603ZD106MAT2A | AVX | 10 uF/10 V, 10 uF | Ceramic capacitor, SMD 0603, X5R, 10V, 10UF ± 20% |
| 1 | C303 | 04025A100JAT2A | AVX | 10p | Ceramic capacitor, SMD 0402, NP0, 50V, +/-5% |
| 2 | C304, C309 | CC0402JRNPO9BN220 | YAGEO CORP | 22p | Ceramic capacitor, SMD 0402, NP0, 50V, +/-5% |
| 31 | C305, C310, C311, C312, C313, C400, C403, C404, C405, C407, C408,
C409, C410, C411, C412, C413, C414, C415, C416, C417, C418, C421, C700,
C701, C703, C704, C801, C803, C804, C805, C900 | C0402C104K4RACTU | Kemet | 100n | Ceramic capacitor, SMD 0402, X7R, 16V, +/-10% |
| 4 | C306, C308, C314, C315 | C0402C225M9PAC | Kemet | 2.2 uF | Ceramic capacitor, SMD 0402, X5R, 6.3V, +/-20% |
| 1 | C307 | GRM1555C1H102JA01D | Murata | 1 nF | Ceramic capacitor, SMD 0402, C0G, 50V, +/-5% |
| 1 | C406 | 0603X475K100CT | WALSIN Technology Corporation | 4.7 uF | Ceramic capacitor, SMD 0603, X5R, 10V, 10% (de31036) |
| 1 | C420 | CL05C101JB5NNNC | Samsung | 100 pF | Ceramic Capacitor, SMD 0402, COG, 50V, +/-5% |
| 16 | C422, C423, C424, C425, C426, C427, C428, C429, C430, C431, C432,
C433, C434, C435, C436, C437 | GRM155R71E103KA01D | Murata | 10 nF | Ceramic capacitor, SMD 0402, X7R, 25V, 10% |
| 1 | C702 | GRM21BR61A106KE19L | Murata | 10 uF | Ceramic capacitor, SMD 0805, X5R, 10V, 10 %, (de19441) |
| 1 | C800 | 04025A150JAT2A | AVX | 15p | Ceramic capacitor, SMD 0402, NP0, 50V, +/-5% |
| 1 | C806 | | | 4700 pF | Ceramic capacitor, SMD 0805, X7R, 50V, ±10 % |
| 1 | D200 | SK34-TP | Micro Commercial Components Corp. | SK34-TP | Schottky Diode 3A, 40V Vf = 500 mA SK34-TP DO-214AB |
| 6 | D201, D202, D203, D204, D208, D209 | MBR230LSFT1G | ON Semiconductor | MBR230LSFT1G | 2A, 30V,Vf=0.43V, Schottky diode ,SOD-123FL Pb-Free, RoHS |
| 5 | D205, D206, D207, D303, D304 | PGB1010402KR | Littelfuse | PGB1010402KR | Bidirectional TVS diode, 12VWM 250VC 8kW 0402 |
| 1 | D301 | EL17-21SYGC | Everlight | EL17-21SYGC | LED, Green, Wave length = 575 nm, SMD 0805, ±70° |
| 3 | D302, D400, D401 | 17-21UYC/S530-A3/TR8 | Everlight | EL17-21UYC/A3 | LED, Yellow, Wave length = 591 nm, SMD 0805, ±70° |
| 6 | D700, D701, D702, D703, D704, D705 | D12V0L1B2LP-7B | Diodes Incorporated | D12V0L1B2LP-7B | Bidirectional TVS diode, 100W |
| 1 | D800 | PESD1CAN,215 | Nexperia | PESD1CAN,215 | 2-CH CAN TVS DIODE ARRAY 24Vrs 70V CLAMP 3A 200W AEC-Q101
SOT-23-3 |
| 1 | D900 | EL17-21SURC | Everlight | EL17-21SURC | LED, Red, Wave length = 639 nm, SMD 0805, ±70° |
| 4 | E1, E2, E3, E4 | SJ-5076 | 3M | SJ-5076 | 2.8 mm adhesive feet,diam 8.0 mm |
| 4 | FB200, FB201, FB300, FB301 | 742792116 | Wurth Electronics | 742792116 | Ferrite Bead, 500 ohm@100 MHz,2.5A, DCR = 0.060 ohm 1206 1LN |
| 1 | FB700 | MPZ2012S102AT000 | TDK | MPZ2012S102AT000 | SMD RF inductor 0805. Z = 1 kOhm (@100 MHz), Max R(dc) = 0.15 Ohm,
Max current = 1.5A |
| 1 | FW1 | | ATMEL | EDBG secured firmware | EDBG secured firmware |
| 1 | J200 | ZX62D-AB-5P8(30) | HIROSE | ZX62D-AB-5P8 | Micro USB AB Connector, Standard SMT + DIP |
| 1 | J201 | EJ508B | Memory Protection Devices | EJ508B | DC Barrel Power Jack 12V 5A 2.5 mm ID 5.50 mm OD TH RA |
| 1 | J202 | 1125-1202S0R138R1 | WCON HARDWARE ELECTRONICS CO., LTD | 1125-1202S0R138R1 | Pin header, 2x2, Right Angle, 2.54 mm, THT, Pin In Paste |
| 1 | J203 | 1125-1102S0R138R1 | WCON HARDWARE ELECTRONICS CO., LTD | Pin header 1x2 RA | 1x2 pin header, right angle, 2.54 mm pitch, through-hole |
| 1 | J300 | 10118194-0001LF | Amphenol | CONN USB MICRO B RECPT SMT R/A | micro B USB 2.0 Receptacle Connector 5 Position Surface Mount, Right
Angle; Through Hole |
| 1 | J400 | 1310-1205SNS073R1 | WCON HARDWARE ELECTRONICS CO., LTD | 1310-1205SNS073R1 | 2x5 pin header, 1.27 mm pitch, THM |
| 1 | J401 | MTSW-103-08-L-S-276 | SAMTEC | MTSW-103-08-L-S-276 | 1x3 pin header, 2.54 mm pitch, THM |
| 2 | J500, J504 | SSQ-108-21-F-S | SAMTEC | SSQ-108-21-F-S | 1x8 receptacle pin header, low insertion force, 2.54mm pitch THM, Pin
in Paste |
| 1 | J501 | SSQ-106-21-F-S | SAMTEC | SSQ-106-21-F-S | 1x6 receptacle pin header, low insertion force, 2.54 mm pitch
THM |
| 1 | J502 | HMTSW-103-23-F-D-237 | SAMTEC | HMTSW-103-23-F-D-237 | 2x3 pin header, 2.54 mm pitch, Pin-in-Paste THM |
| 1 | J503 | SSQ-110-21-F-S | SAMTEC | SSQ-110-21-F-S | 1x10 receptacle pin header, low insertion force, 2.54 mm pitch THM,
Pin in Paste |
| 1 | J600 | 1125-1103S0S113CR01 | WCON | 1125-1103S0S113R1 | 1x3 pin header, 2.54 mm pitch, Pin-in-Paste THM |
| 2 | J602, J604 | 1125-1210S0R138R1 | WCON HARDWARE ELECTRONICS CO., LTD | 1125-1210S0R138R1 | Pin header, 2x10, Right Angle, 2.54 mm, THM, Pin In Paste |
| 1 | J603 | 3132-20MS0BK00R3 | WCON HARDWARE ELECTRONICS CO., LTD | 3132-20MS0BK00R3 | 50-mil header, shrouded, pin 7 removed, SMD |
| 1 | J700 | 1125-1102S0S113R1 | WCON HARDWARE ELECTRONICS CO., LTD | 1125-1102S0S113R1 | 1x2 pin header, 2.54 mm pitch, Pin-in-Paste THM |
| 1 | J704 | DM3AT-SF-PEJM5 | HIROSE | DM3AT-SF-PEJM5 | Micro SD Card Connector, (8 + 2) Position Push - Push, SMT, Right
Angle Gold |
| 2 | J800, J802 | SLM-112-01-L-S | Samtec | SLM-112-01-L-S | 1x12 - THM - Female Receptacle - 0.05 pitch |
| 2 | J801, J803 | SLM-103-01-L-S | SAMTEC | SLM-103-01-L-S | 1x3 - THM - Female Receptacle - 0.05 pitch |
| 1 | J804 | HTSW-103-08-F-S-RA | SAMTEC | RT Pin Header 1X3 | 1x3 pin header, 2.54 mm pitch, Right angle THM, Pin-in-Paste |
| 2 | J900, J901 | 610-91-08GB00 | PINREX TECHNOLOGY CORP. | 610-91-08GB00 | PINREX, 2.54 mm 1x8 Female Header Straight, THM, H = 8.5 mm, Gold
Flash, Black Insulator |
| 1 | J902 | 1125-1210S0S113CR01 | Cabcon A/S | HMTSW-110-23-F-D-237 | 2x10 pin header, 2.54 mm pitch, Pin-in-Paste THM, 1 mm hole |
| 1 | J903 | HMTSW-106-23-F-D-237 | SAMTEC | HMTSW-106-23-F-D-237 | 2x6 pin header, 2.54 mm pitch, Pin-in-Paste, 1 mm hole |
| 1 | J1000 | 2199230-3 | TE Connectivity | PIC32 GFX CONNECTOR W_MOUNTING LOC | PIC32 GFX CONNECTOR W_MOUNTING LOC_2199230-3 |
| 3 | JS203, JS401, JS700 | 3710-6001OS0B01 | WCON | | Jumper cap for 2.54 mm pinheader |
| 1 | L200 | XAL4020-222MEC | Coilcraft | XAL4020-222ME | 2.2µH Shielded Power Inductor, 4x4x2 mm, Isat = 5.6A , Irms = 4.0A ,
DCR = 35.2 mΩ |
| 5 | L201, L202, L203, L301, L400 | BLM18PG471SN1 | Murata | BLM18PG471SN1 | SMD RF inductor 0603. Z = 470 Ohm (@100 MHz), Max R(dc) = 0.65 ohm,
Max current = 1A |
| 2 | L204, L302 | 0603USB-142ML | Coilcraft | 0603USB-142ML | USB common-mode filter in 0603 |
| 1 | L401 | LQH3NPN100MJ0 | Murata | LQH3NPN100MJ0 | 10 uH power inductor, Isat = 560 mA , Itemp = 710 mA, Rdc = 0.360
ohm |
| 2 | MH1000, MH1001 | 9774025151R | Wurth Elektronik | ROUND SMT STANDOFF M2.5 H2.5 mm | Round Standoff Threaded M2.5x0.45 Steel 0.098" (H2.50 mm) |
| 1 | Q300 | IRLML5203PBF | International Rectifier | IRLML5203PBF | P-ch. MOSFET. -30V, -3.0A continuous, -24A Peak. RDS(ON) = 0.098
ohm@VGS = -10V, RDS(ON) = 0.165 Ohm@VGS =-4.5V,
-2.5V<VGS(th)<-1.0V |
| 1 | Q301 | DMN2075U | Diodes Incorporated | DMN2075U | N-channel MOSFET, SOT23, 20V, 4.2A |
| 2 | Q302, Q303 | VN2110K1-G | Microchip | VN2110K1-G | N-CH MOSFET, 100V 200 mA Rds On = 4 ohm@500 m1,10V Vgs = 2.4V@1 mA
SOT23-3 |
| 16 | R200, R202, R203, R209, R212, R300, R400, R401, R480, R481, R700,
R705, R706, R707, R709, R805 | CRCW040210K0FKED | vishay | 10k | Thick film resistor, SMD 0402, 1/16W, 1% |
| 2 | R204, R221 | | | 2.2R | Thick film resistor, SMD 0603, 1/10W, 1% |
| 1 | R205 | RC0402FR-0731K6L | Yageo | 31.6K | RES SMD 31.6K ohm 1% 1/16W 0402 |
| 3 | R206, R215, R216 | RK73H1ETTP4702F | KOA | 47k | Thick film resistor, SMD 0402, 1/16W, 1% |
| 1 | R208 | ERJ-2RKF1962X | Panasonic | RES 19.6K OHM 1% 1/16W 0402 | RES 19.6K ohm 1% 1/16W 0402 |
| 1 | R210 | RC0402FR-072K7L | Yageo | 2.7k | Thick film resistor, SMD 0402, 1/16W, 1% |
| 1 | R211 | RC0402FR-07475RL | YAGEO CORP | RES SMD 475 OHM 1% 1/16W 0402 | RES SMD 475 ohm 1% 1/16W 0402 |
| 59 | R213, R214, R302, R303, R304, R305, R306, R307, R317, R323, R325,
R340, R342, R402, R403, R404, R405, R406, R407, R408, R409, R411, R422,
R423, R425, R429, R430, R431, R432, R433, R434, R435, R436, R437, R438,
R440, R443, R446, R449, R450, R451, R452, R454, R455, R456, R457, R462,
R463, R464, R466, R471, R473, R482, R500, R501, R711, R712, R800,
R903 | RMCF0402ZT0R00 | (n/a) | 0R | RES 0.0 OHM 1/16W 0402 SMD |
| 1 | R220 | CR10-4R70-FK | ASJ | 4.7R | Thick film resistor, SMD 0402, 1/16W, 1% |
| 17 | R308, R318, R319, R320, R321, R322, R327, R329, R330, R331, R332,
R333, R439, R465, R467, R474, R483 | CR10-3300-FK | ASJ | 330R | Thick film resistor, SMD 0402, 1/16W, 1% |
| 16 | R309, R310, R311, R341, R343, R412, R413, R414, R415, R416, R417,
R418, R419, R420, R421, R710 | CR10-1001-FK | ASJ | 1k | Thick film resistor, SMD 0402, 1/16W, 1% |
| 13 | R312, R314, R324, R424, R426, R442, R444, R445, R447, R448, R461,
R468, R475 | CR10-39R0-FK | ASJ | 39R | Thick film resistor, SMD 0402, 1/16W, 1% |
| 10 | R313, R315, R701, R702, R703, R704, R708, R713, R714, R900 | CR10-1003-FK | ASJ | 100k | Thick film resistor, SMD 0402, 1/16W, 1% |
| 1 | R316 | CRCW04026K81FKED | vishay | 6.81k | Thick film resistor, SMD 0402, 1/16W, 1% |
| 2 | R326, R328 | RC0402FR-071ML | YAGEO CORP | 1M | Thick film resistror, SMD 0402, 1/16W, 1% |
| 1 | R410 | RC0402FR-07100RL | YAGEO CORP | 100R | Thick film resistor, SMD 0402, 1/16W, 1% |
| 4 | R427, R428, R478, R479 | RC0402FR072KL | Yageo | 2k | Thick film resistor, SMD 0402, 1/16W, 1% |
| 1 | R469 | CR10-2201-FK | ASJ | 2.2k | Thick film resistor, SMD 0402, 1/16W, 1% |
| 2 | R803, R804 | CRCW121062R0FKEAHP | vishay | 62R | Thick film resistor, SMD 1210, 0.5W, 1% |
| 2 | S1, S2 | BN1362 | Bossard | M2.5x5 mm Pan Phillip Screw | M2.5x5 mm Pan Phillip Screw |
| 3 | SW400, SW401, SW402 | TS604VM1-035CR-R | Dailywell Electronics Co.LTD | TS604VM1-035CR | SWITCH, SMD, 260gf, 6.4 mm X 6.2 mm |
| 1 | SW800 | JS202011SCQN | C&K Components | JS202011SCQN | Slide Switch, C&K, 2 Pos 2 Pol, SMD |
| 1 | U200 | MIC24052YJL-TR | Microchip | MIC24052YJL-TR | MCHP BUCK REGULATOR 12V 6A MIC24052 QFN-28 |
| 2 | U201, U202 | MIC5528-3.3YMT-T5 | Microchip | MIC5528-3.3YMT | LDO 3.3V 0.5A 6TDFN |
| 1 | U203 | MIC2005A-2YM5-TR | Microchip | MIC2005A-2YM5-TR | 500 mA IC PWR SWICTH ACTIVE LO SOT23-5 |
| 1 | U300 | AT32UC3A4256HHB-C1UR | Microchip | AT32UC3A4256HHB-C1UR | AT32UC3A4256HHB-C1UR (EDBG BL installed) |
| 1 | U400 | MCP6001UT-I/OT | Microchip | MCP6001UT-I/OT | Single Op Amplifier, 1 MHz, Low power, SOT-23-5 |
| 1 | U401 | ATSAME54P20A-AF-SL3 | Microchip | ATSAME54P20A | Atmel 32-bit RISC MCU 128 TQFP_14X14 |
| 1 | U700 | SST26VF064BA-104I/SM | Microchip Technology Inc | SST26VF064B-104ISM | 2.5V/3.0V 64 Mbit Serial Quad I/O (SQI) Flash Memory |
| 1 | U701 | AT24MAC402-MAHM-T | Microchip | AT24MAC402-MAHM-T | 2kbit I2C EEPROM, single EUI-48 MAC, 1.7-5.5V, 2x3 mm UDFN
(8MA2) |
| 1 | U702 | ATECC608B-MAHA6-S | Microchip | ATECC608B-MAHA6-S | ATECC608B-MAHA6-S TrustFLEX I2C 8UDFN Internal Order code
only |
| 1 | U800 | ATA6561-GBQW | Microchip | ATA6561-GBQW | 5 Mbit/s CAN Trasceiver,VCC = 5V, VIO = 2.8-5V, 3x3 mm VDFN8 |
| 1 | U900 | MCP9808T-E/MC | Microchip Technology Inc | MCP9808 | ±0.5°C Maximum Accuracy Digital Temperature Sensor,
I2C/SMBus |
| 2 | VR200, VR300 | V5.5MLA0603LNR | Littelfuse | V5.5MLA0603LNR | VARISTOR 8.2V 30A 0603 |
| 1 | XC300 | FQ5032B-12.000 | Fox Electronics | 12.00MHz | Fox FQ5032B 12.0000 MHz 20 pF SMD crystal 738B-12 |
| 1 | Y400 | DSC6011JI2B-032K768T | Microchip | DSC6011JI2B 32.768 kHz | MEMS OSC LVCMOS 25PPM 2.5X2.0MM |
| 1 | Y401 | DSC6003JI2B-012.0000T | Microchip | | MEMS OSC 12 MHz Rev B (2.5x2.0 mm) |
| 1 | Y800 | DSC1001CI2-050.0000T | Microchip | MEMS OSC 50 MHz 2520 package | MEMS OSC 50 MHz (2.5x2.0 mm) |