Introduction
The SAM E54 Curiosity Ultra Development Board (EV66Z56A) includes an integrated programmer and debugger, hence additional hardware is not required to get started. Users can add functionality through MikroElectronika mikroBUS™ Click™ adapter boards, add Ethernet connectivity with the Microchip PHY Daughter Board, add Wi-Fi™ connectivity capability using the Microchip expansions boards, and add audio input and output capability with Microchip audio daughter boards.
With or without expansion boards, the SAM E54 Curiosity Ultra Development Board provides the freedom to develop for a variety of applications, including Bluetooth® Audio, CAN, Graphics User Interface (GUI), Internet of Things (IoT), robotics development, and proof-of-concept (PoC) designs.