1 Features
The following are key features of the SAM E54 Curiosity Ultra development board:
- ATSAME54P20A, 120 MHz, 1 MB Flash, 256 KB RAM
- On-Board Debugger (EDBG)
- Real time Programming and Debugging
- Virtual COM port (VCOM)
- Data Gateway Interface (DGI)
- One mikroBUS interfaces
- One X32 audio interfaces supporting Bluetooth and audio
- Ethernet interface
- Graphics interface
- Xplained Pro extension compatible interface
- CAN interface
- User buttons
- User LEDs
- 8-MB QSPI memory
- Arduino® UNO R3 compatible interface