Features
The PD-9501GS Midspan offers the following important features:
- Supports up to 10/100/1000 Mbps pass through Data Rates
- Can be Powered Through Universal AC Input
- Standards Compliant: IEEE® 802.3bt
- DOE Level VI Efficiency Compliant
The PD-9501GS Midspan offers the following important features:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.