3.3 Ethernet Interface
The following table lists the details of the Ethernet interface.
| Parameter | Description |
|---|---|
|
Input (DATA IN): Ethernet 10/100/1000BASE-T |
RJ45 female socket |
|
Output (DATA & POWER OUT): Ethernet 10/100/1000BASE-T, plus 52 VDC |
RJ45 female socket with DC voltage on wire pairs, 1-2 (−), 3-6 (+), 4–5 (+), and 7–8 (−) |