Jump to main content
Features
- Low-Voltage Operation:
- Internally Organized as 128 x 8 (1K) or 256 x 8 (2K)
- 128-Bit Unique Factory-Programmed Serial Number
- Permanent read-only
value
- Unique across entire CS
Series of Serial EEPROMs
- Industrial Temperature Range: -40°C to
+85°C
- I2C-Compatible (Two-Wire)
Serial Interface:
- 100 kHz Standard mode, 1.7V to
5.5V
- 400 kHz Fast mode, 1.7V to
5.5V
- 1 MHz Fast Mode Plus (FM+),
2.5V to
5.5V
- Schmitt Triggers, Filtered Inputs for
Noise Suppression
- Bidirectional Data Transfer Protocol
- Write-Protect Pin for Full Array Hardware Data Protection
- Ultra Low Active Current (3 mA maximum) and Standby Current (6 μA maximum)
- 8-Byte Page Write Mode:
- Partial page writes
allowed
- Random and Sequential Read Modes
- Self-Timed Write Cycle within 5 ms Maximum
- ESD Protection >
4,000V
- High Reliability:
- Endurance: 1,000,000 write
cycles
- Data retention: 100
years
- Green Package Options
(Lead-free/Halide-free/RoHS compliant)
- Die Sale Options: Wafer
Form and Tape and Reel Available