2 Pin Descriptions

The descriptions of the pins are listed in Table 2-1.

Table 2-1. Pin Function Table
Name8-Lead SOIC8-Lead TSSOP5-Lead SOT238-Pad UDFN(1)Function
A0(2)11-1Device Address Input
A1(2)22-2Device Address Input
A2(2)33-3Device Address Input
GND4424Ground
SDA5535Serial Data
SCL6616Serial Clock
WP(2)7757Write-Protect
VCC8848Device Power Supply
Note:
  1. The exposed pad on this package can be connected to GND or left floating.
  2. If the A0, A1, A2 or WP pins are not driven, they are internally pulled down to GND. In order to operate in a wide variety of application environments, the pull‍-‍down mechanism is intentionally designed to be somewhat strong. Once these pins are biased above the CMOS input buffer’s trip point (~0.5 x VCC), the pull‌‍‑down mechanism disengages. Microchip recommends connecting these pins to a known state whenever possible.