2.1 SAMA7D65 Curiosity Pro Features

Table 2-1. SAMA7D65 Curiosity Pro Features
CharacteristicSpecificationFeatured Components

Processor

SoC, 343-ball TFBGA, 14x14 mm, 0.65 mm pitch

Microchip SAMA7D65-V/4HB-SL3

External clock

24 MHz crystal for MPU main clock

32.768 KHz crystal for MPU slow clock

32.768 KHz clock generator for M.2 interface

25 MHz crystal for on-board ETH RGMII

125 MHz oscillator for SODIMM (optional ETH RGMII)

ECS-240-10-37B2-JTN-TR

FC-12M 32.7680KA-A3

Microchip DSC6111JI2B-032K768

Microchip VXM7-9013-25M0000000

Microchip DSC1502MI2A-125M0000

Memory

8 Gb DDR3L

64 Mb QSPI NOR Flash with EUI-48

4 Gb SLC NAND Flash

2 Kb EEPROM with EUI-48

EM6HF16EBXC-12SH

Microchip SST26VF064BEUI-104I/MF

MX30LF4G28AD-XKI

Microchip 24AA025E48

SD/MMC

One 4-bit SD card socket

One M.2 radio module with SDIO interface

USB

One device USB Type-C® connector

Two host USB Type-A connectors

Microchip MIC2026-1YM

Ethernet

One 10/100/1000 RGMII on board

One 10/100/1000 RGMII SODIMM add-on slot

Microchip VSC8541XMV-02

Display

One MIPI DSI® 34-pin FPC connector

One LVDS 30-pin FPC connector

Debug port

One UART debug connector (FTDI-compatible)

One on-board USB-C®-to-UART converter

One JTAG interface

Microchip MCP2221

User interaction

One RGB (Red, Green, Blue) LED

Four push-button switches

CAN FD

Three on-board CAN FD transceivers

Two interfaces available on mikroBUS™ slots

Microchip MCP2542FDT-E/MF

Expansion

Raspberry Pi® 40-pin GPIO connector1

Two mikroBUS connectors

Two PIOBU/system headers

Hundreds of possible Click board™ extensions featuring Microchip functions

Power management

Power supply unit

Power monitoring

Daughter card power supply

Backup power supply

Microchip MCP16502TAB-E/S8B

Microchip PAC1934

Microchip MIC23450-AAAYML-TR

CR1220 battery holder

Board supply

System 5 VDC from USB Type-C

System 5 VDC from 2.1 mm DC jack

Note:
  1. Raspberry Pi is a trademark of Raspberry Pi Trading Ltd.