2.4 Connectors on Board
The fully-featured SAMA7D65 Curiosity Pro board integrates multiple peripherals and interface connectors, as shown in the following figure.
- 5V DC jack
- GMAC1 Ethernet jack
- mikroBUS2 interface
- mikroBUS1 interface
- JTAG debug connector
- Raspberry Pi® 40-pin extension connector
- M.2 interface connector
- SODIMM EDS2 daughter card interface (GMAC0 interface)
- microSD card slot
- PAC1934 power measurement USB port
- USB port A host port and power source
- USB port B host
- USB port C host
- CR1220 battery holder
- MIPI DSI® connector
- LVDS display connector
- 3 x CAN interface connectors
- Auxiliary signals header
- Serial debugger header
| Connector | Interfaces to |
|---|---|
|
J1 |
USB 2.0 Type-C® (USB-A) |
|
J42 |
SD card connector |
|
J43 |
M.2 wireless interface connector |
|
J47 |
10/100/1000 GMAC1 ETH connector |
|
J52 |
10/100/1000 RGMII Ethernet and SPI SODIMM connector |
|
J54 |
MIPI DSI 34-pin connector |
|
J59 |
USB 2.0 Type-A (USB-B) |
|
J60 |
USB Type-A (USB-C®) |
|
J61 |
mikroBUS2 connector |
|
J62 |
PTA header of mikroBUS2 |
|
J63 |
FTDI connector (UART debugger) |
|
J64 |
JTAG connector |
|
J66 |
PAC1934 USB-to-I²C bridge connector |
|
J68 |
LVDS 30-pin connector |
|
J71 |
40-pin RPi GPIO connector |
|
J72 |
CAN1, CAN3 and CAN2 interfaces |
|
J79 |
mikroBUS1 connector |
|
J80 |
PTA header of mikroBUS1 |
|
J84 |
DC jack 5V power |