3.1.3 Extra Power Supplies

The SAMA7D65 Curiosity Pro supports many add-on boards with various power supply constraints. To satisfy all power requirements of large loads from add-on slots, additional power supplies are implemented on the main board, providing additional 3.3V (VDD_3V3_B) and 2.5V rails (VDD_2V5_B).

Figure 3-7. Extra Power Supplies