2.5.1 PLL Status not Working as Expected
1’ if the Run Standby (RUNSTDBY) bit in PLL Control A (PLLCTRLA) register is set to ‘1’ and no peripherals are requesting the PLL oscillator.Work Around
None.
Affected Silicon Revisions
| Rev. A3 | Rev. A4 | Rev. A6 |
| X | X | X |