2.2.1 Some Reserved Fuse Bits Are ‘1’
- BODCFG =
0x10 - OSCCFG =
0x78(The device will use the OSCHF clock source) - SYSCFG0 =
0xF2 - SYSCFG1 =
0xF8
Work Around
None.
Affected Silicon Revisions
| Rev. A3 | Rev. A4 | Rev. A6 |
| X | X | - |
1’0x100x78 (The device will use the OSCHF clock source)0xF20xF8None.
| Rev. A3 | Rev. A4 | Rev. A6 |
| X | X | - |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.