2.14.1 Open-Drain Mode Does not Work When TXD Is Configured as Output
Work Around
Configure the TXD pin as an input by writing the corresponding bit in PORTx.DIR to ‘0’ when using Open-Drain mode.
Affected Silicon Revisions
| Rev. A3 | Rev. A4 | Rev. A6 |
| X | X | X |