3.1 System Reset
The SWRST bit in the CRU.RSWRST register resets the software. The unlock sequence is
needed to set this software reset bit. The address of this
register is 0x4400_0a40. A write of logic ‘1’
to this bit enables the software reset. A subsequent read of
this register triggers the system reset sequence. The bit can be
written once the system unlock sequence is complete. This bit
always reads a value of logic ‘0’.