3.3 External Reset
The debugger can also set the external reset device pin to low to reset the device. Set the MCLR pin of the device to a logic low level for 2 μS minimum pulse width.
Note: Do not set the SWDIO pins low using
the debugger when the MCLR pin is high because it triggers
a “CPU Reset Extension” (see CPU Reset Extension ).