6.1.7.1 Single or Quad Word Programming Sequence
Follow this sequence of steps for single word or quad word programming:
- Write data to be programmed into the NVMDATA0 register for a single word, NVMDATA0-3 for a quad word.
- Load NVMADDR with the address to be programmed.
- Run the following sequencer start
unlock sequence using a word (quad) program command to start the sequence:
- Set NVMCON.WREN =
1(allow writes to NVMCON.NVMWR), and set NVMCON.NVMOP to the desired operation WORD or QUAD (using a single write). - Set NVMKEY = 0x00000000 (reset key).
- Set NVMKEY = 0xAA996655.
- Set NVMKEY = 0x556699AA.
- Write to the target register NVMCONSET to set the NVMWR bit (not the NVMCON register itself). This starts the FC operation.
Note: The program sequence completes when the hardware clears the NVMCON.NVMWR bit. This pulses the Flash event. - Set NVMCON.WREN =
- Clear the NMVCOM.WREN bit.
- Check the NVMCON.NVMERR and NVMCON.BORERR bits to ensure that the programming is successful.