Table 13-1. Document Revision History| Revision | Date | Section | Description |
|---|
| A | 08/2022 | Document |
- Initial Revision
- Assigned a new Microchip
document number
- ISBN number added
- Updated with new terminologies
to replace Master/Slave wordings. For more details, see the note below.
|
Note: Microchip is aware that some terminologies used in the technical
documents and existing software codes of this product are outdated and unsuitable. This
document may use these new terminologies, which may or may not reflect on the source codes,
software GUIs, and the documents referenced within this document. The following table shows
the relevant terminology changes made in this document.
Table 13-2. Terminology Related Changes| Old Terminology | New Terminology | Description |
|---|
| Master | Central | This entire document is updated with the new
terminologies. |
| Slave | Peripheral |