1.3.3 ECCP2 PWM Outputs Will Improperly Go Active
When changing directions in Full-Bridge PWM mode, the active and modulated outputs will improperly go active at the same time, and the dead-band delay does not occur, which can lead to large shoot-through currents.
Work around
None.
Affected Silicon Revisions
| A2 | A3 | A5 | A6 | A7 | A8 | A9 | |
| X | X | X | X | X | X | X |