1.8.2 T1 Gate Flip-Flop Does Not Clear
When Timer1 Gate Toggle mode is enabled, clearing the TMR1ON bit does not clear the output value of the flip-flop and hold it clear.
When Timer1 Gate Toggle mode is enabled, it is possible to measure the full-cycle length of a Timer1 gate signal. To perform this function, the Timer1 gate source is routed through a flip-flop that changes state on every incrementing edge of the gate signal. Timer1 Gate Toggle mode is enabled by setting the T1GTM bit of the T1GCON register. When working properly, clearing either the T1GTM bit or the TMR1ON bit would also clear the output value of this flip-flop, and hold it clear. This is done in order to control which edge is being measured.
Work around
Clear the T1GTM bit in the T1GCON register to clear, and hold, clear the output value of the flip-flop.
Affected Silicon Revisions
| A2 | A3 | A5 | A6 | A7 | A8 | A9 | |
| X | X | X | X | X | X | X |