1.8.1 Gate Toggle Mode Works Improperly
Timer1 Gate Toggle mode provides unexpected results when Timer0 overflow is selected as the Timer1 Gate source. We do not recommend using Timer0 overflow as the Timer1 Gate source while in Timer1 Gate Toggle mode or when Toggle mode is used in conjunction with Timer1 Gate Single-Pulse mode.
Work around
None.
Affected Silicon Revisions
| A2 | A3 | A5 | A6 | A7 | A8 | A9 | |
| X | X | X | X | X | X | X |