1.2.1 Erase/Write Endurance Limited
The typical write/erase endurance of the PFM is limited to 1k cycles when VDD is above 3.0 volts. Endurance degrades when VDD is below 3.0 volts.
Work around
Use an error correction method that stores data in multiple locations.
Affected Silicon Revisions
| A2 | A3 | A5 | A6 | A7 | A8 | A9 | |
| X | X | X |