1.2.2 Minimum VDD for Writes
The minimum voltage required for a PFM write operation is 2.0 volts.
Work around
None.
Affected Silicon Revisions
| A2 | A3 | A5 | A6 | A7 | A8 | A9 | |
| X | X | X | X | X | X | X |
The minimum voltage required for a PFM write operation is 2.0 volts.
None.
| A2 | A3 | A5 | A6 | A7 | A8 | A9 | |
| X | X | X | X | X | X | X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.