Operating Conditions (PIC32CX SG41)- 1.71V to 3.63V, -40°C to +85°C, DC to 120
MHz
- 1.71V to 3.63V, -40°C to +125°C, DC to
100 MHz
- Dual Power capable as signified by VDDIOB
Operating Conditions (PIC32CX SG60/SG61) - 2.7V to 3.63V, -40°C to +85°C, DC to 120
MHz
- 2.7V to 3.63V, -40°C to +125°C, DC to 100
MHz
Core: - Arm® Cortex®-M4F
CPU running at up to 120 MHz:
- 403
CoreMark® at 120 MHz
- 4 KB
combined instruction cache and data cache
- 8-Zone
Memory Protection Unit (MPU)
- Thumb®-2
instruction set
- Embedded
Trace Module (ETM) with instruction trace stream
- CoreSight™ Embedded Trace Buffer (ETB)
- Trace
Port Interface Unit (TPIU)
- Floating
Point Unit (FPU)
Memories- 1 MB in-system
self-programmable Flash with:
- Error
Correction Code (ECC)
- Dual bank
with Read-While-Write (RWW) support
- EEPROM
hardware emulation
- 256 KB SRAM main
memory
- 128 KB
with Error Correction Code (ECC) RAM option
- Up to 4 KB of
Tightly Coupled Memory (TCM)
- 8 KB additional
SRAM
- Can be retained in Backup mode
- Eight 32-bit
backup registers
Low-Power and Power Management- Idle, Standby,
Hibernate, Backup, and Off sleep modes
- SleepWalking
peripherals
- Battery backup
support
- Embedded Buck/LDO
regulator supporting on-the-fly selection
I/O- Up to 99 programmable I/O pins
| Security and Safety- One Advanced
Encryption System (AES) with 256-bit key length and up to 2 MB/s
data rate
- ECB, CBC,
CFB, OFB, CTR modes of operation
- Supports
counter with CBC-MAC mode
- Galois
Counter Mode (GCM)
- True Random
Number Generator (TRNG)
- Public Key
Cryptography Controller (PUKCC) and associated Classical Public
Key Cryptography Library (PUKCL)
- RSA,
DSA
- Elliptic
Curves Cryptography (ECC) ECC GF(2n), ECC GF(p)
- Integrity Check
Module (ICM) based on Secure Hash Algorithm (SHA1, SHA224,
SHA256), DMA assisted
- Permanent
protection against Chip Erase, Boot section Programming and
Debug access, allowing Immutable Boot (optional)
- Size-configurable
Immutable Boot section in Flash with Boot Read Protection,
allowing secure boot support (optional)
Hardware Security Module (optional)- Secure boot
support: Validation of host code image and host code signature
validation
- Secure update
support for host code: Secure encryption key storage and image
decryption
- X.509 Certificate storage, parsing,
validation, and revocation, supporting both ECC and RSA
- High-speed SHA256, HMAC, and AES-CMAC
engines
- P224, P256, and P384 Elliptic Curve –
ECDSA Sign/Verify
- ECDH support for P256 and P224 Curves
- ECBD support for
P224 Curve
- SECP256K1
(Bitcoin/Blockchain curve) ECDSA support
- 256-bit Brainpool
Elliptic Curve support – ECDSA, ECDH
- RSA – 2048 Sign/Verify, 3072 Verify, 1024
Encrypt/Decrypt
- 256 bit key
generation and derivation
- 2048 bit RSA key
generation and derivation
- Elliptic Curve
Diffie Hellman (ECDH/ECDHE) Key Agreement
- NIST SP800-90
Random Number Generator (RNG)
- Internal
symmetric and asymmetric key generation
|
Peripherals- 32-channel Event System
- Eight Serial
Communication Interfaces (SERCOM), each configurable to operate
as either:
- USART
with full-duplex and single-wire half-duplex
configuration
- ISO7816
- I2C up to 3.4
MHz
- SPI with optional
inter-byte space
- LIN
host/client
- RS485
- Hardware Security Module interface (optional)
- Eight 16-bit
Timers/Counters (TC) each configurable as:
- 16-bit TC
with two compare/capture channels
- 8-bit TC
with two compare/capture channels
- 32-bit TC
with two compare/capture channels, by pairing two
TCs
- Two 24-bit Timer/Counters for Control (TCC),
with extended functions:
- Up to six compare channels with
optional complementary output
- Generation of synchronized pulse
width modulation (PWM) pattern across port pins
- Deterministic fault protection, fast
decay and configurable dead-time between complementary
output
- Dithering
increasing resolution with up to 5 bit and reducing
quantization error
- Three 16-bit
Timer/Counters for Control (TCC) with extended functions:
- Up to
three compare channels with optional complementary
output
- 32-bit Real Time Counter (RTC) with
clock/calendar function
- Up to 5 wake-up pins with tamper detection and debouncing
filter
- Watchdog Timer (WDT) with Window mode
- CRC-32 generator
- One two-channel Inter-IC Sound Interface (I2S)
- Position Decoder (PDEC)
- Frequency meter (FREQM)
- Four Configurable Custom Logic (CCL)
- Dual 12-bit, 1 Msps
ADC with up to 16 channels each:
- Differential-ended
and single-ended input
- Automatic
offset and gain error compensation
- Oversampling and decimation in hardware to support
13-bit, 14-bit, 15-bit, or 16-bit resolution
| Peripherals continued...- Dual 12-bit, 1 Msps output DAC
- Two Analog Comparators (AC) with Window
Compare function
- Parallel Capture Controller (PCC), up to 14 bits wide
- Peripheral Touch Controller (PTC)
- Capacitive Touch buttons, sliders, and wheels
- Wake-up on touch
- Up to 32 self-capacitance and up to
256 mutual-capacitance channels
High-Performance Peripherals- 32-channel Direct
Memory Access Controller (DMAC)
- Built-in
CRC with memory CRC generation/monitor hardware
support
- Two SD/MMC Host
Controller (SDHC)
- Up to 50
MHz operation
- 4-bit or
1-bit interface
- Compatibility with SD and SDHC memory card
specification version 3.01
- Compatibility with SDIO specification version 3.0
- Compliant
with JDEC specification, MMC memory cards V4.51
- One Quad I/O
Serial Peripheral Interface (QSPI)
- eXecute-In-Place (XIP) support
- Dedicated
AHB memory zone
- One Ethernet
MAC
- 10/100
Mbps with dedicated DMA
- IEEE® 1588 Precision Time Protocol (PTP)
support
- IEEE 1588
Time Stamping Unit (TSU) support
- IEEE802.3AZ energy efficiency support
- Support
for 802.1AS and 1588 precision clock synchronization
protocol
- Wake on
LAN support
- Two Controller
Area Network (CAN)
- Support
for CAN 2.0A/CAN 2.0B and CAN-FD (ISO 11898-1:2015)
- One Full-Speed
(12 Mbps) Universal Serial Bus (USB) 2.0 interface
- Embedded
host and device function
- Eight
endpoints
- On-chip
transceiver with integrated serial resistor
|
System- Power-on Reset (POR) and Brown-out Detection
(BOD)
- Internal and external clock options
- External Interrupt Controller (EIC)
- 16 external interrupts
- One non-maskable interrupt
Clock Management - 32.768 kHz crystal oscillator (XOSC32K) with Clock failure
detection
- Two 8 MHz to 48 MHz crystal oscillator (XOSC) with Clock failure
detection
- 32.768 kHz ultra-low power internal
oscillator (OSCULP32K)
- 48 MHz Digital Frequency Locked Loop (DFLL48M)
- Two 96-200 MHz Fractional Digital Phased Locked Loop
(FDPLL200M)
| Software and Tools Support: Develop Prototypes Quickly With A Powerful, Easy-to-Use
Ecosystem- Get the code off to a head start with
MPLAB® Code Configurator (MCC)
- Graphically configure peripherals, software libraries, and
supported RTOS with MPLAB Harmony
- Download MPLAB XC Compiler
- Take advantage of MPLAB X IDE's support for 32-bit MCUs
- Select the best debugger for the project:
MPLAB ICE, MPLAB ICD, or PICkit™
Debugger Development Support- Two-pin Serial
Wire Debug (SWD) programming and debugging interface
- Six hardware
breakpoints and four data watchpoints
|