2 Ordering Information

Figure 2-1. Composition of the Ordering Numbers(1,2,3)
Note:
  1. Not all combinations are valid. The available device part numbers are listed in Configuration Summary.
  2. HJB, 4NB, and XCB are package styles reserved for PIC32CX SG60/SG61. E5X and Z2X are package styles reserved for PIC32CX SG41.
  3. PIC32CX SG60/SG61 parts shown are intended for prototyping purposes only and will have maximum limit restriction. For production volume orders, a customized part number is required to ensure security. Please contact Microchip local sales office.