5 Signal Descriptions List
The following table provides details on signal names classified by peripherals.
| Signal Name | Function | Type |
|---|---|---|
| Device Service Unit (DSU) | ||
| SWCLK | Serial Wire Clock | Digital Input |
| SWDIO | Serial Wire Bidirectional Data Pin | Digital I/O |
| RESET | External Reset Pin (Active Level: LOW) | Digital Input |
| Trace Port Interface Unit (TPIU) | ||
| TRACEDATA[3:0] | Trace Data Output | Digital Output |
| TRACECLK | Trace Clock | Digital Output |
| SWO | Serial Wire Output | Digital Output |
| Analog Comparators (AC) | ||
| CMP[1:0] | AC Comparator Outputs | Digital Output |
| AIN[3:0] | AC Comparator Inputs | Analog Input |
| Analog Digital Converter (ADC) | ||
| AIN[15:0] | ADC Input Channels | Analog Input |
| VREFA | ADC External Reference Voltage A | Analog Input |
| VREFB | ADC External Reference Voltage B | Analog Input |
| VREFC | ADC External Reference Voltage C | Analog Input |
| Peripheral Touch Controller (PTC) | ||
| XY[31:0] | X-lines and Y-lines | Digital Output (X-line) /Analog I/O (Y-line) |
| Digital Analog Converter (DAC) | ||
| VOUT[1:0] | DAC Voltage Outputs | Analog Output |
| VREFA | DAC External Reference Voltage | Analog Input |
| External Interrupt Controller (EIC) | ||
| EXTINT[15:0] | External Interrupts Pins | Digital Input |
| NMI | Non-Maskable Interrupt Pin | Digital Input |
| Generic Clock Generator (GCLK) | ||
| GCLK_IO[7:0] | Generators Clock Source (Input) or Generic Clock Signal (Output) | Digital I/O |
| Custom Control Logic (CCL) | ||
| IN[11:0] | Inputs to lookup table | Digital Input |
| OUT[3:0] | Outputs from lookup table | Digital Output |
| Supply Controller (SUPC) | ||
| VBAT (PB03) | External battery supply | Analog Input |
| OUT[1:0] | Logic Outputs | Digital Output |
| Reset Controller (RSTC) | ||
| RESET | External Reset Pin (Active Level: LOW) | Digital Input |
| Oscillators Control (OSCCTRL) | ||
| XIN | Crystal Oscillator or External Clock Input | Analog Input (Crystal Oscillator)/Digital Input (External Clock) |
| XOUT | Crystal Oscillator Output | Analog Output |
| 32 kHz Oscillators Control (OSC32KCTRL) | ||
| XIN32 | 32.768 kHz Crystal Oscillator or External Clock Input | Analog Input (Crystal Oscillator)/Digital Input (External Clock) |
| XOUT32 | 32.768 kHz Crystal Oscillator Output | Analog Output |
| General Purpose I/O (PORT) | ||
| PA31 - PA30, PA27, PA25 - PA00 | General Purpose I/O Pin in Port A | Digital I/O |
| PB31 - PB30, PB25-PB00 | General Purpose I/O Pin in Port B | Digital I/O |
| PC31 - PC30, PC28 - PC10, PC07 - PC05, PC03-PC00 | General Purpose I/O Pin in Port C | Digital I/O |
| PD21-PD20, PD12 - PD08, PD01 - PD00 | General Purpose I/O Pin in Port D | Digital I/O |
| Real-Time Counter (RTC) | ||
| IN[4:0] | Tamper Detection Inputs | Digital Input |
| OUT | Tamper Detection Outputs | Digital Output |
| Timer Counter (TCx) | ||
| WO[1:0] | Capture Inputs or Waveform Outputs | Digital I/O |
| Timer Counter (TCCx) | ||
| WO[7:0] | Capture Inputs or Waveform Outputs | Digital I/O |
| Position Decoder (PDEC) | ||
| QDI[2:0] | Peripheral Decoder Inputs | Digital Input |
| Parallel Capture Controller (PCC) | ||
| DEN1 | Sensor Data Enable 1 | Digital Input |
| DEN2 | Sensor Data Enable 2 | Digital Input |
| CLK | Sensor Clock | Digital Input |
| DATA[13:0] | Sensor Data | Digital Input |
| Serial Communication Interface (SERCOMx) | ||
| PAD[3:0] | General SERCOM Pins | Digital I/O |
| Quad Serial Peripheral Interface (QSPI) | ||
| SCK | Serial Clock | Digital Output |
| CS | Chip Select | Digital Output |
| DATA[3:0] | Data Input/Output | Digital I/O |
| Ethernet MAC (GMAC) | ||
| GTXEN | Transmit Enable | Digital Output |
| GTXCK | Transmit Clock or Reference Clock | Digital I/O |
| GTX[3:0] | Transmit Data | Digital Output |
| GTXER | Transmit Coding Error | Digital I/O |
| GRXER | Receive Error | Digital I/O |
| GRXCK | Receive Clock | Digital I/O |
| GRX[3:0] | Receive Data | Digital I/O |
| GRXDV | Receive Data Valid | Digital I/O |
| GCOL | Collision Detect | Digital I/O |
| GCRS | Carrier Sense and Data Valid | Digital I/O |
| GTSUCOMP | TSU Timer Comparison Valid | Digital I/O |
| GMDIO | Management Data Input/Output | Digital I/O |
| GMDC | Management Data Clock | Digital Output |
| Universal Serial Bus (USB) | ||
| DP | Differential Data Line + Port | Digital I/O |
| DM | Differential Data Line - Port | Digital I/O |
| SOF 1kHz | USB Start of Frame Output | Digital Output |
| Control Area Network (CANx) | ||
| TX | CAN Transmit | Digital Output |
| RX | CAN Receive | Digital Input |
| Inter-IC Sound Controller (I2S) | ||
| MCK1, MCK0 | Host Clock Pins | Digital I/O |
| SCK1, SCK0 | Serial Clock Pins | Digital I/O |
| FS1, FS0 | I2S Word Select / TDM Frame Sync Pins | Digital I/O |
| SDO | Serial Data Output for Transmit Serializer | Digital Output |
| SDI | Serial Data Input for Receive Serializer | Digital Input |
| SD/MMC Host Controller (SDHCx) | ||
| CD | SD Card / SDIO / e.MMC Card Detect | Digital Input |
| CMD | SD Card / SDIO / e.MMC Command/Response Line | Digital I/O |
| WP | SD Card Connector Write Protect Signal | Digital Input |
| CK | SD Card / SDIO / e.MMC Clock Signal | Digital Output |
| DAT[3:0] | SD Card / SDIO / e.MMC Data Lines | Digital I/O |