1-MB Flash, 256-KB SRAM with optional Hardware Security Module, Crypto, 1 MSPS 12-bit ADC, QSPI, USB, Ethernet, and PTC

Operating Conditions (PIC32CX SG41)
  • 1.71V - 3.63V, -40°C to +85°C, DC to 120 MHz
  • 1.71V - 3.63V, -40°C to +125°C, DC to 100 MHz
  • Dual Power capable as signified by VDDIOB
Operating Conditions (PIC32CX SG60/SG61)
  • 2.7V - 3.63V, -40°C to +85°C, DC to 120 MHz
  • 2.7V - 3.63V, -40°C to +125°C, DC to 100 MHz
Core:
  • Arm® Cortex®-M4F CPU running at up to 120 MHz:
    • 403 CoreMark® at 120 MHz
    • 4 KB combined instruction cache and data cache
    • 8-Zone Memory Protection Unit (MPU)
    • Thumb®-2 instruction set
    • Embedded Trace Module (ETM) with instruction trace stream
    • CoreSight Embedded Trace Buffer (ETB)
    • Trace Port Interface Unit (TPIU)
    • Floating Point Unit (FPU)
Memories
  • 1 MB in-system self-programmable Flash with:
    • Error Correction Code (ECC)
    • Dual bank with Read-While-Write (RWW) support
    • EEPROM hardware emulation
  • 256 KB SRAM main memory
    • 128 KB with Error Correction Code (ECC) RAM option
  • Up to 4 KB of Tightly Coupled Memory (TCM)
  • 8 KB additional SRAM
    • Can be retained in Backup mode
  • Eight 32-bit backup registers
Low-Power and Power Management
  • Idle, Standby, Hibernate, Backup, and Off sleep modes
  • SleepWalking peripherals
  • Battery backup support
  • Embedded Buck/LDO regulator supporting on-the-fly selection
I/O
  • Up to 99 programmable I/O pins
Security and Safety
  • One Advanced Encryption System (AES) with 256-bit key length and up to 2 MB/s data rate
    • ECB, CBC, CFB, OFB, CTR modes of operation
    • Supports counter with CBC-MAC mode
    • Galois Counter Mode (GCM)
  • True Random Number Generator (TRNG)
  • Public Key Cryptography Controller (PUKCC) and associated Classical Public Key Cryptography Library (PUKCL)
    • RSA, DSA
    • Elliptic Curves Cryptography (ECC) ECC GF(2n), ECC GF(p)
  • Integrity Check Module (ICM) based on Secure Hash Algorithm (SHA1, SHA224, SHA256), DMA assisted
  • Permanent protection against Chip Erase, Boot section Programming and Debug access, allowing Immutable Boot (optional)
  • Size-configurable Immutable Boot section in Flash with Boot Read Protection, allowing secure boot support (optional)
Hardware Security Module (optional)
  • Secure boot support: Validation of host code image and host code signature validation
  • Secure update support for host code: Secure encryption key storage and image decryption
  • X.509 Certificate storage, parsing, validation and revocation, supporting both ECC and RSA
  • High-speed SHA256, HMAC and AES-CMAC engines
  • P224, P256 and P384 Elliptic Curve – ECDSA Sign/Verify
  • ECDH support for P256 & P224 Curves
  • ECBD support for P224 Curve
  • SECP256K1 (Bitcoin/Blockchain curve) ECDSA support
  • 256-bit Brainpool Elliptic Curve support – ECDSA, ECDH
  • RSA - 2048 Sign/Verify, 3072 Verify, 1024 Encrypt/Decrypt
  • 256 bit key generation and derivation
  • 2048 bit RSA key generation and derivation
  • Elliptic Curve Diffie Hellman (ECDH/ECDHE) Key Agreement
  • NIST SP800-90 Random Number Generator (RNG)
  • Internal symmetric and asymmetric key generation
Peripherals
  • 32-channel Event System
  • Eight Serial Communication Interfaces (SERCOM), each configurable to operate as either:
    • USART with full-duplex and single-wire half-duplex configuration
    • ISO7816
    • I2C up to 3.4 MHz
    • SPI with optional inter-byte space
    • LIN host/client
    • RS485
    • Hardware Security Module interface (optional)
  • Eight 16-bit Timers/Counters (TC) each configurable as:
    • 16-bit TC with two compare/capture channels
    • 8-bit TC with two compare/capture channels
    • 32-bit TC with two compare/capture channels, by pairing two TCs
  • Two 24-bit Timer/Counters for Control (TCC), with extended functions:
    • Up to six compare channels with optional complementary output
    • Generation of synchronized pulse width modulation (PWM) pattern across port pins
    • Deterministic fault protection, fast decay and configurable dead-time between complementary output
    • Dithering increasing resolution with up to 5 bit and reducing quantization error
  • Three 16-bit Timer/Counters for Control (TCC) with extended functions:
    • Up to three compare channels with optional complementary output
  • 32-bit Real Time Counter (RTC) with clock/calendar function
  • Up to 5 wake-up pins with tamper detection and debouncing filter
  • Watchdog Timer (WDT) with Window mode
  • CRC-32 generator
  • One two-channel Inter-IC Sound Interface (I2S)
  • Position Decoder (PDEC)
  • Frequency meter (FREQM)
  • Four Configurable Custom Logic (CCL)
  • Dual 12-bit, 1 Msps ADC with up to 16 channels each:
    • Differential and single-ended input
    • Automatic offset and gain error compensation
    • Oversampling and decimation in hardware to support 13-bit, 14-bit, 15-bit, or 16-bit resolution
Peripherals continued...
  • Dual 12-bit, 1 Msps output DAC
  • Two Analog Comparators (AC) with Window Compare function
  • Parallel Capture Controller (PCC), up to 14 bits wide
  • Peripheral Touch Controller (PTC)
    • Capacitive Touch buttons, sliders, and wheels
    • Wake-up on touch
    • Up to 32 self-capacitance and up to 256 mutual-capacitance channels
High-Performance Peripherals
  • 32-channel Direct Memory Access Controller (DMAC)
    • Built-in CRC with memory CRC generation/monitor hardware support
  • Two SD/MMC Host Controller (SDHC)
    • Up to 50 MHz operation
    • 4-bit or 1-bit interface
    • Compatibility with SD and SDHC memory card specification version 3.01
    • Compatibility with SDIO specification version 3.0
    • Compliant with JDEC specification, MMC memory cards V4.51
  • One Quad I/O Serial Peripheral Interface (QSPI)
    • eXecute-In-Place (XIP) support
    • Dedicated AHB memory zone
  • One Ethernet MAC
    • 10/100 Mbps with dedicated DMA
    • IEEE® 1588 Precision Time Protocol (PTP) support
    • IEEE 1588 Time Stamping Unit (TSU) support
    • IEEE802.3AZ energy efficiency support
    • Support for 802.1AS and 1588 precision clock synchronization protocol
    • Wake on LAN support
  • Two Controller Area Network (CAN)
    • Support for CAN 2.0A/CAN 2.0B and CAN-FD (ISO 11898-1:2015)
  • One Full-Speed (12 Mbps) Universal Serial Bus (USB) 2.0 interface
    • Embedded host and device function
    • Eight endpoints
    • On-chip transceiver with integrated serial resistor
System
  • Power-on Reset (POR) and Brown-out Detection (BOD)
  • Internal and external clock options
  • External Interrupt Controller (EIC)
  • 16 external interrupts
  • One non-maskable interrupt

Clock Management

  • 32.768 kHz crystal oscillator (XOSC32K) with Clock failure detection
  • Two 8 MHz to 48 MHz crystal oscillator (XOSC) with Clock failure detection
  • 32.768 kHz ultra low-power internal oscillator (OSCULP32K)
  • 48 MHz Digital Frequency Locked Loop (DFLL48M)
  • Two 96-200 MHz Fractional Digital Phased Locked Loop (FDPLL200M)
Software and Tools Support: Develop Prototypes Quickly With A Powerful, Easy-to-Use Ecosystem
  • Get the code off to a head start with MPLAB® Code Configurator
  • Graphically configure peripherals, software libraries, and supported RTOS with MPLAB Harmony
  • Download MPLAB XC Compiler
  • Take advantage of MPLAB X IDE's support for 32-bit MCUs
  • Select the best debugger for the project: MPLAB ICE, ICD, or PICkit™
Debugger Development Support
  • Two-pin Serial Wire Debug (SWD) programming and debugging interface
  • Six hardware breakpoints and four data watchpoints
Table . Packages
TypeTQFPTFBGA WLCSP
Pin Count6410012810080
I/O Pins (up to)518194/99 (1) 8165
Contact/Lead Pitch (mm)0.50.50.40.80.35
Dimensions Body (mm)10x10x1.014x14x1.014x14x1.09x9x1.23.513x3.593x0.446
Note:
  1. Up to 94 I/O pins for PIC32CX SG60/SG61 and up to 99 I/O pins for PIC32CX SG41.