2 What's New?
v3.0.0
- Used DFP defined macros in generated code.
- Added UI option for optimizing Initializer API code generation.
- Added APIs for overflow interrupt.
- Generated code is compliant with MISRA C standards.
For the full change log, please refer to: scf-pic8-tmr0-v2