1 What is the Timer0 Library ?

The Timer0 (TMR0) module is an 8-bit timer/counter that includes an 8-bit timer/counter register, an 8-bit prescaler, and offers a programmable internal or external clock source with edge selection capabilities.