4 Repairs and Enhancements
| Type of Change | Issue ID | Description | Devices Affected |
|---|---|---|---|
| Improvement | M8PD-13203 | Hard-coded hex values are replaced with DFP defined macros. | All supported devices |
| Improvement | M8PD-13204 | Added UI component to offer Initializer API generation options. | All supported devices |
| Improvement | M8PD-13205 | Improved code quality by reducing MISRA violations | All supported devices |