5.7 Using the Atmel AVR ONE! with Atmel STK600
The Atmel STK600 starter kit can be used to house Atmel AVR devices to which the AVR ONE! can connect through the JTAG interface.

When connecting to a JTAG target, simply use the 10-pin 100mil stand-off adapter (provided) to connect to the JTAG connector on the STK600.

When connecting to a PDI, debugWIRE, or SPI target, simply use the 6-pin 100mil stand-off adapter (provided) to connect to the SPI/PDI connector.