5.1 Connecting to a JTAG Target
The Atmel AVR ONE! probe has two target connectors that support JTAG debugging and programming. When debugging a target device with AUX trace, the 38-pin Nexus (Mictor) connector should be used. For JTAG debugging without AUX trace, or programming, either the Mictor or the 10-pin connector can be used.