2.2.2.25 PIC_ARCH
#define PIC_ARCH /* cppcheck-suppress misra-c2012-2.5; This is a false positive. */
Corresponds to the current device architecture. This macro is used to conditionally compile parts of the code needed for specific architectures inside the bootloader core firmware.