Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.3.0
Search
Home
2
Module Documentation
2.2
8-bit MDFU Client Library
2.2.3
Function Documentation
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
Communication Adapter
2.2
8-bit MDFU Client Library
2.2.1
Module description
2.2.2
Definition Documentation
2.2.3
Function Documentation
2.2.3.1
BL_ApplicationStart()
2.2.3.2
BL_BootCommandProcess()
2.2.3.3
BL_CopyImageAreas()
2.2.3.4
BL_ImageVerify()
2.2.3.5
BL_ImageVerifyById()
2.2.3.6
BL_Initialize()
2.2.3.7
BL_InternalKeyClear()
2.2.3.8
BL_InternalKeySet()
2.2.4
Enumeration Type Documentation
2.3
Image Manager for 8-bit MDFU Client Library
2.4
Memory Helper
2.5
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.2.3 Function Documentation