Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.3.0
Search
Home
2
Module Documentation
2.2
8-bit MDFU Client Library
2.2.2
Definition Documentation
2.2.2.28
VERSION_DATA_SIZE
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
Communication Adapter
2.2
8-bit MDFU Client Library
2.2.1
Module description
2.2.2
Definition Documentation
2.2.2.1
BL_APPLICATION_END_ADDRESS
2.2.2.2
BL_APPLICATION_IMAGE_COUNT
2.2.2.3
BL_APPLICATION_INTERRUPT_VECTOR_HIGH
2.2.2.4
BL_APPLICATION_INTERRUPT_VECTOR_LOW
2.2.2.5
BL_APPLICATION_START_ADDRESS
2.2.2.6
BL_BACKUP_IMAGE_ID
2.2.2.7
BL_BLOCK_HEADER_SIZE
2.2.2.8
BL_COMMAND_HEADER_SIZE
2.2.2.9
BL_DEVICE_ID_START_ADDRESS_U
2.2.2.10
BL_EEPROM_READ_ENABLED
2.2.2.11
BL_EEPROM_WRITE_ENABLED
2.2.2.12
BL_IMAGE_FORMAT_MAJOR_VERSION
2.2.2.13
BL_IMAGE_FORMAT_MINOR_VERSION
2.2.2.14
BL_IMAGE_FORMAT_PATCH_VERSION
2.2.2.15
BL_IMAGE_PARTITION_SIZE
2.2.2.16
BL_MAX_BUFFER_SIZE
2.2.2.17
BL_RESTORATION_FROM_BACKUP_ENABLED
2.2.2.18
BL_STAGING_IMAGE_END
2.2.2.19
BL_STAGING_IMAGE_ID
2.2.2.20
BL_STAGING_IMAGE_START
2.2.2.21
BL_VECTORED_INTERRUPTS_ENABLED
2.2.2.22
BL_WRITE_BYTE_LENGTH
2.2.2.23
HASH_DATA_SIZE
2.2.2.24
PARTITION_ID_DATA_SIZE
2.2.2.25
PIC_ARCH
2.2.2.26
VERIFY_END_ADDRESS_SIZE
2.2.2.27
VERIFY_START_ADDRESS_SIZE
2.2.2.28
VERSION_DATA_SIZE
2.2.3
Function Documentation
2.2.4
Enumeration Type Documentation
2.3
Image Manager for 8-bit MDFU Client Library
2.4
Memory Helper
2.5
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.2.2.28 VERSION_DATA_SIZE
#define VERSION_DATA_SIZE (4U)
Size of the version data in bytes.