2.4.3.1 BL_EEPROMRead()
bl_mem_result_t BL_EEPROMRead (eeprom_address_t address, eeprom_data_t * buffer, size_t length)
Wrapper to the NVM Read EEPROM function which reads multiple bytes from the desired address in EEPROM.
in | address |
- Starting address for the EEPROM read operation |
in | buffer |
- Storage buffer for the read EEPROM bytes |
in | length |
- Total number of bytes to be read from EEPROM |
BL_MEM_PASS - EEPROM read succeeded BL_MEM_FAIL - EEPROM read failed BL_MEM_INVALID_ARG - An invalid argument is passed to the function |