2.4.3.7 BL_FlashWrite()

bl_mem_result_t BL_FlashWrite (flash_address_t address, flash_data_t * buffer, size_t length)

Wrapper to the NVM Write Flash function which writes multiple bytes to the desired address in program Flash.

Parameters:
in address

- Starting address for the Flash write operation

in buffer

- Storage buffer for the Flash bytes to be written

in length

- Total number of bytes to be written to Flash

Returns:

BL_MEM_PASS - Flash write succeeded  

BL_MEM_FAIL - Flash write failed  

BL_MEM_INVALID_ARG - An invalid argument is passed to the function