2.2.3.5 BL_ImageVerifyById()

bl_result_t BL_ImageVerifyById (uint8_t installLocationId)

Performs a verification sequence on the given application image memory space.

Parameters:
None.
Returns:

BL_PASS - Bootloader verified the application image with no errors  

BL_ERROR_VERIFICATION_FAIL - Bootloader image verification failed  

BL_ERROR_COMMAND_PROCESSING - Bootloader image verification failed due to incorrect processing data  

BL_ERROR_ADDRESS_OUT_OF_RANGE - Bootloader image verification failed due to incorrect addresses