2.5.1.1 Definitions
#define COMMAND_DATA_SIZE (1U)
#define SEQUENCE_DATA_SIZE (1U)
#define MAX_RESPONSE_SIZE (25U)
#define TLV_HEADER_SIZE (2U)
#define MAX_TRANSFER_SIZE (BL_MAX_BUFFER_SIZE + SEQUENCE_DATA_SIZE + COMMAND_DATA_SIZE + COM_FRAME_BYTE_COUNT)
#define MIN_TRANSFER_SIZE (2U)
#define PACKET_BUFFER_COUNT (1U)
#define RETRY_TRANSFER_bm (0x40U)
#define SYNC_TRANSFER_bm (0x80U)
#define SEQUENCE_NUMBER_bm (0x3FU)
#define MAX_SEQUENCE_VALUE (31U)
#define FTP_BYTE_INDEX (1U)
#define SEQUENCE_BYTE_INDEX (0U)
#define FILE_DATA_INDEX (COMMAND_DATA_SIZE + SEQUENCE_DATA_SIZE)