2.4.2.19 BL_STAGING_IMAGE_ID

#define BL_STAGING_IMAGE_ID (1U) /* cppcheck-suppress misra-c2012-2.5; This is a false positive. */

Image area ID that identifies the download location of the transferred data.