2.4.2.16 BL_MAX_BUFFER_SIZE

#define BL_MAX_BUFFER_SIZE (BL_BLOCK_HEADER_SIZE + BL_COMMAND_HEADER_SIZE + BL_WRITE_BYTE_LENGTH)

Maximum length of data in bytes that the bootloader can receive from the host in each operational block.