Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.4.0
Search
Home
2
Module Documentation
2.4
8-bit MDFU Client Library
2.4.2
Definition Documentation
2.4.2.28
SIGNATURE_LENGTH
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
I2C Communication Adapter
2.2
SPI Communication Adapter
2.3
UART Communication Adapter
2.4
8-bit MDFU Client Library
2.4.1
Module description
2.4.2
Definition Documentation
2.4.2.1
AVR_ARCH
2.4.2.2
BL_APPLICATION_END_ADDRESS
2.4.2.3
BL_APPLICATION_IMAGE_COUNT
2.4.2.4
BL_APPLICATION_START_ADDRESS
2.4.2.5
BL_BACKUP_IMAGE_ID
2.4.2.6
BL_BLOCK_HEADER_SIZE
2.4.2.7
BL_BOOT_VERIFICATION_ENABLED
2.4.2.8
BL_COMMAND_HEADER_SIZE
2.4.2.9
BL_DEVICE_ID_START_ADDRESS_U
2.4.2.10
BL_EEPROM_READ_ENABLED
2.4.2.11
BL_EEPROM_WRITE_ENABLED
2.4.2.12
BL_IMAGE_FORMAT_MAJOR_VERSION
2.4.2.13
BL_IMAGE_FORMAT_MINOR_VERSION
2.4.2.14
BL_IMAGE_FORMAT_PATCH_VERSION
2.4.2.15
BL_IMAGE_PARTITION_SIZE
2.4.2.16
BL_MAX_BUFFER_SIZE
2.4.2.17
BL_RESTORATION_FROM_BACKUP_ENABLED
2.4.2.18
BL_STAGING_IMAGE_END
2.4.2.19
BL_STAGING_IMAGE_ID
2.4.2.20
BL_STAGING_IMAGE_START
2.4.2.21
BL_VECTORED_INTERRUPTS_ENABLED
2.4.2.22
BL_WRITE_BYTE_LENGTH
2.4.2.23
ECDSA_VERIFICATION_ENABLED
2.4.2.24
HASH_DATA_OFFSET
2.4.2.25
HASH_DATA_SIZE
2.4.2.26
PARTITION_ID_DATA_SIZE
2.4.2.27
RESET_BIT_MASK
2.4.2.28
SIGNATURE_LENGTH
2.4.2.29
VERIFY_END_ADDRESS_SIZE
2.4.2.30
VERIFY_START_ADDRESS_SIZE
2.4.2.31
VERSION_DATA_SIZE
2.4.3
Function Documentation
2.4.4
Enumeration Type Documentation
2.5
Image Manager for 8-bit MDFU Client Library
2.6
Memory Helper
2.7
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.4.2.28 SIGNATURE_LENGTH
#define SIGNATURE_LENGTH (64U)
The size of the ECDSA signature.