2.4.2.22 BL_WRITE_BYTE_LENGTH
#define BL_WRITE_BYTE_LENGTH ((uint16_t) PROGMEM_PAGE_SIZE)
Maximum number of bytes that the bootloader can hold inside its process buffer.
#define BL_WRITE_BYTE_LENGTH ((uint16_t) PROGMEM_PAGE_SIZE)
Maximum number of bytes that the bootloader can hold inside its process buffer.
Rev: 1.5.0-A