3.4 PAL PTA Configuration
This setion provides the MCC design details to configure and support the PTA feature into the project.
The Configuration to enable PTA configuration is provided in the Device Support Library Component as shown below.

The IEEE 802.15.4 PTA supports two interface modes
- 3-Wire PTA
- 2-Wire PTA
As the names suggest, the 3-Wire PTA necessitates three pins to activate the PTA feature, while the 2-Wire PTA requires only two pins to accomplish the same functionality. The PTA pin configurations are initially mapped to certain pins by default, but they can be customized to meet user needs.
The PTA parameter configuration can be found under IEEE 802.15.4 Standalone PHY → Configuration Options. The images below illustrate these configurations.


The configuration parameters shown in the image above are detailed in the table below.
| S.No. | MCC Parameter | Possible Selection | Description |
|---|---|---|---|
| 1 | PTA Interface |
| Type of interface to use PTA CoEx Feature. |
| 2 | TX - CCA Priority Level |
| Set priority request for CCA based on the config selection. |
| 3 | TX - MAC Retry Priority Level |
| Set priority request for MAC Retry based on the config selection. |
| 4 | RX Priority Level |
| Set priority request for RX based on the config selection. |
| 5 | ED Priority |
| Enable/Disable Priority request for ED operation. |
| 6 | Debug info |
| Enable/Disable debug Info feature. |