2.2 Transceiver Feature Access
The PHY layer provides access to the following features of the transceiver:
- Configurable PSDU datarate: 250 Kbps, 500 Kbps, 1 Mbps, 2 Mbps
- Tx Output power up to +12 dBm
- Hardware assisted MAC: Auto retry, auto acknowledgment, channel access back-off
- Programmable Rx mode
- -103 dBm: Continuous Rx and Promiscuous Mode
- -98 dBm: RPC (Reduced Power consumption Mode
- Continuous Transmission support - For certification use cases
- Error detection - CRC-16 computation
- Antenna diversity