Table 8-1. Document Revision History| Revision | Date | Section | Description |
|---|
| A | 08/2022 | Document | - Converted 9314GX-RKE-07/15 Atmel document to Microchip template
- Assigned a new Microchip document number
- ISBN number added
- Updated with new terminologies to replace Master/Slave wordings. For more details, see the note below.
|
Note: Microchip is aware that some terminologies used in the technical documents and existing software codes of this product are outdated and unsuitable. This document may use these new terminologies, which may or may not reflect on the source codes, software GUIs, and the documents referenced within this document. The following table shows the relevant terminology changes made in this document.
Table 8-2. Terminology Related Changes| Old Terminology | New Terminology | Description |
|---|
| Master | Host | This entire document is updated with the new terminologies. |
| Slave | Client |