Introduction
The ATA8210/15 is a highly integrated, low-power Ultra High-frequency (UHF) Amplitude Shift Keying (ASK)/Frequency Shift Keying (FSK) Radio Frequency (RF) receiver with an integrated AVR microcontroller. The package is pin-to-pin compatible with the Microchip transceiver family ATA8510/15.
- RF front-end
- Digital baseband
- Low-power 8-bit AVR microcontroller
The ATA8210/15 implements a flexible service configuration concept and supports up to 15 channels. The channels are grouped into five service configurations with three channels each. Three service configurations are located in the EEPROM. Two service configurations are located in the SRAM to allow on-the-fly modifications during IDLEMode via Serial Programming Interface (SPI) commands or application software. The application software is located in the Flash for the ATA8210. Highly configurable and autonomous scanning capability enables flexible polling scenarios with up to 15 channels. The configuration of the receiver is stored in a 1024-byte EEPROM. The SPI interface enables external control and device reconfiguration.
Device | Firmware ROM | User Flash | User ROM |
|---|---|---|---|
ATA8210 | 24 Kbytes | 20 Kbytes | — |
ATA8215 | 24 Kbytes | — | — |
The ATA8210 provides the ability to use the internal microcontroller with the 20-Kbyte user Flash for adding custom extensions to the firmware. The ATA8215 embeds only the firmware ROM without the user memory. The debugWIRE and ISP interface are available for programming purposes.
Compatibility to the ATA8510/15
The ATA8210/15 is pin-to-pin compatible with the ATA8510/15 transceivers. The RX performance of the receivers matches that of the transceivers.