2.2.2.3 J7
| Type: | TMS-112-02-L-S, from Samtec |
| Pin | Description |
|---|---|
| 1, 2, 3, 5, 6, 7, 8, 9, 10, 11, 12 | NC |
| 4 | RX |
| Type: | TMS-112-02-L-S, from Samtec |
| Pin | Description |
|---|---|
| 1, 2, 3, 5, 6, 7, 8, 9, 10, 11, 12 | NC |
| 4 | RX |
DS60001926B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.